IESNA:LM-63-2002
[TEST]P1642410
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-36)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA6E-827-U-SL4-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 6SQUARE 373W 80CRI 2700K FIXTURE w/ TYPE III SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (96) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 3.10A 372.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32234.9
TILT=NONE
96 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 372.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5469.8 5880.4 6000.6 6103.2 6120.8 6100.3 6126.7 6220.6 6358.4 6610.6 6945.0 7343.8 7775.0 8191.4 8578.6 
8968.6 9291.2 9549.3 9845.6 10209.2 10611.0 11077.3 11669.8 12326.7 13080.5 13760.9 14467.7 14731.7 13101.0 9962.9 
5575.3 1885.8 1117.4 334.3 0.0 0.0 0.0 
5469.8 5900.9 6024.1 6109.1 6117.9 6100.3 6135.5 6229.4 6381.9 6625.3 6965.5 7367.3 7795.5 8188.5 8578.6 
8948.1 9282.4 9569.9 9848.5 10174.0 10546.5 11015.8 11608.2 12241.7 13004.2 13725.7 14535.2 14928.2 13470.5 10394.0 
6041.7 2041.3 1176.1 395.9 0.0 0.0 0.0 
5469.8 5897.9 6006.5 6097.4 6123.8 6138.4 6208.8 6346.7 6531.4 6786.6 7126.8 7525.7 7936.3 8323.4 8690.0 
9053.7 9405.6 9728.2 10068.5 10420.4 10825.1 11332.5 11942.5 12705.1 13646.5 14523.4 15720.0 16509.0 15764.0 13136.2 
9784.0 4551.8 1695.2 935.6 199.4 0.0 0.0 
5469.8 5906.7 5997.7 6076.9 6126.7 6182.4 6290.9 6469.9 6689.8 6953.8 7288.1 7666.5 8062.4 8426.1 8792.7 
9168.1 9555.2 9965.8 10432.1 10930.7 11520.2 12197.7 13010.1 14036.6 15259.6 16555.9 18048.7 19397.8 19474.1 15945.9 
12007.1 7428.9 3698.3 1372.6 425.3 0.0 0.0 
5469.8 5886.2 5959.5 6021.1 6091.5 6182.4 6317.3 6502.1 6719.1 6968.4 7250.0 7566.7 7930.4 8291.1 8695.9 
9159.3 9672.5 10262.0 10904.3 11614.1 12408.9 13362.0 14488.2 15893.1 17514.9 19060.5 20615.0 21840.9 22348.3 20098.8 
13494.0 8907.0 4686.7 1836.0 481.0 0.0 0.0 
5469.8 5854.0 5924.3 5974.2 6050.5 6161.9 6296.8 6478.7 6689.8 6921.5 7179.6 7484.6 7833.6 8214.9 8654.8 
9162.2 9766.4 10452.7 11206.4 12059.9 12966.1 14039.5 15368.1 16808.1 18362.5 19776.2 21095.9 22216.3 22706.1 20914.1 
14239.0 8238.4 3886.0 1143.8 187.7 0.0 0.0 
5469.8 5848.1 5915.5 5941.9 6024.1 6135.5 6285.1 6455.2 6642.9 6851.1 7082.8 7376.1 7704.6 8097.6 8546.3 
9100.6 9728.2 10479.0 11312.0 12247.6 13347.4 14529.3 15881.3 17330.2 18691.0 19867.1 20940.5 21943.5 22052.0 19796.7 
13828.4 6974.3 3067.8 967.8 187.7 2.9 0.0 
5469.8 5804.1 5868.6 5877.4 5936.1 6056.3 6203.0 6373.1 6528.5 6692.7 6903.9 7153.2 7475.8 7865.9 8361.5 
9012.6 9760.5 10611.0 11652.2 12672.8 13969.1 15156.9 16409.3 17588.3 18585.4 19406.6 20222.0 20629.6 19532.7 15913.6 
10209.2 5070.9 1874.1 1070.5 607.1 14.7 0.0 
5469.8 5724.9 5777.7 5768.9 5798.2 5895.0 6035.8 6194.2 6349.6 6505.0 6689.8 6936.2 7255.9 7689.9 8261.8 
9018.5 9945.3 11086.1 12326.7 13716.9 15095.3 16277.3 17377.1 18213.0 18899.2 19403.7 19606.1 18764.3 15643.8 10083.1 
4466.7 1642.4 835.9 434.1 79.2 8.8 0.0 
5469.8 5625.2 5642.8 5634.0 5654.5 5724.9 5848.1 5988.9 6141.4 6302.7 6493.3 6757.3 7120.9 7631.3 8332.2 
9267.8 10411.6 11807.6 13256.5 14670.1 15831.5 16717.2 17371.2 17878.6 18177.8 18183.6 17465.1 15048.4 9968.7 4367.0 
1140.9 434.1 231.7 126.1 52.8 11.7 0.0 
5469.8 5513.7 5449.2 5411.1 5414.0 5472.7 5578.3 5698.5 5812.9 5941.9 6106.2 6317.3 6616.5 7062.3 7657.7 
8475.9 9522.9 10704.9 12001.2 13057.0 13843.0 14312.3 14652.5 14881.2 14802.1 14268.3 12690.4 9663.7 5293.8 1777.3 530.8 
281.6 196.5 164.2 120.2 26.4 0.0 
5469.8 5434.6 5326.0 5232.2 5191.1 5211.7 5270.3 5337.8 5405.2 5487.3 5587.1 5730.8 5939.0 6249.9 6683.9 
7320.4 8097.6 9088.9 10121.2 10913.1 11479.1 11757.8 11883.9 11834.0 11464.5 10666.8 9033.2 6493.3 3264.3 1108.6 378.3 
246.4 202.4 173.0 117.3 32.3 0.0 
5469.8 5331.9 5164.7 5015.2 4918.4 4868.5 4856.8 4859.7 4859.7 4859.7 4862.7 4886.1 4944.8 5047.4 5235.1 
5540.1 5936.1 6420.0 6918.6 7229.5 7276.4 7065.2 6666.4 6076.9 5249.8 4223.3 2985.6 1815.4 859.3 366.6 193.6 129.0 
70.4 44.0 23.5 8.8 0.0 
5469.8 5211.7 4918.4 4631.0 4375.8 4158.8 3965.2 3765.8 3537.0 3281.9 3000.3 2689.4 2340.4 1979.7 1627.7 1290.5 1003.0 
791.9 654.0 571.9 510.3 460.5 413.5 372.5 331.4 290.4 249.3 211.2 167.2 126.1 88.0 61.6 41.1 23.5 17.6 11.7 0.0 
5469.8 5097.3 4669.1 4223.3 3789.2 3364.0 2929.9 2490.0 2044.2 1630.7 1275.8 994.2 821.2 736.1 683.4 630.6 589.5 545.5 
504.4 460.5 419.4 381.3 349.0 316.7 284.5 246.4 208.2 178.9 146.6 114.4 82.1 55.7 38.1 26.4 20.5 14.7 0.0 
5469.8 4988.8 4416.9 3818.6 3167.5 2557.4 1973.8 1498.7 1126.2 903.3 821.2 774.3 730.3 689.2 636.4 592.4 551.4 513.2 
478.1 439.9 407.7 372.5 337.3 302.1 266.9 234.6 202.4 173.0 146.6 120.2 88.0 67.5 49.9 35.2 23.5 14.7 0.0 
5469.8 4848.0 4179.3 3410.9 2619.0 1918.1 1340.3 994.2 859.3 815.3 777.2 742.0 703.9 662.8 610.0 571.9 530.8 492.7 
460.5 425.3 393.0 357.8 319.7 281.6 243.4 211.2 178.9 152.5 126.1 108.5 88.0 67.5 49.9 38.1 29.3 20.5 0.0 
5469.8 4780.5 3965.2 3079.5 2149.8 1469.4 1014.8 868.1 827.1 788.9 756.7 724.4 686.3 642.3 598.3 557.2 516.2 481.0 
445.8 407.7 366.6 325.5 284.5 243.4 205.3 176.0 146.6 123.2 105.6 90.9 79.2 67.5 55.7 46.9 38.1 29.3 0.0 
5469.8 4698.4 3821.5 2821.4 1865.3 1202.5 906.2 847.6 812.4 780.1 747.9 715.6 680.4 636.4 595.4 551.4 507.4 463.4 422.3 
378.3 331.4 287.4 243.4 199.4 164.2 134.9 111.4 96.8 88.0 82.1 79.2 73.3 67.5 55.7 46.9 35.2 0.0 
5469.8 4628.0 3692.4 2622.0 1662.9 1058.8 876.9 838.8 803.6 771.3 739.1 706.8 671.6 627.6 583.6 539.6 492.7 442.9 393.0 
343.1 293.3 246.4 202.4 167.2 134.9 111.4 96.8 88.0 85.1 82.1 82.1 79.2 73.3 64.5 52.8 41.1 0.0 
5469.8 4589.9 3625.0 2539.8 1563.2 1000.1 871.1 832.9 800.7 768.4 733.2 698.0 662.8 618.8 574.8 530.8 481.0 425.3 372.5 
319.7 269.8 222.9 181.8 146.6 120.2 102.6 90.9 85.1 82.1 82.1 82.1 79.2 73.3 67.5 58.7 44.0 0.0 
5469.8 4610.4 3639.7 2525.2 1580.8 985.4 871.1 835.9 800.7 765.5 733.2 698.0 659.9 615.9 574.8 527.9 475.1 422.3 366.6 
313.8 264.0 217.0 176.0 143.7 117.3 99.7 88.0 85.1 82.1 82.1 82.1 79.2 73.3 67.5 58.7 44.0 0.0 
